KR CYBERTECH nano ARC as ‘Edition’ robot: Cost-effective entry into welding automation:
Simple welding processes enable the cost-optimized use of appropriate robots such as the Edition variant of the KR CYBERTECH nano ARC. It is designed especially for simple arc welding in highly dynamic, price-sensitive markets – which makes it easier for new customers to add automation. The KR CYBERTECH nano ARC HW Edition robot is available with two reaches 1,440 mm und 2,010 mm. It features a hollow wrist with bearings on both sides and a repeatability of 0.04 mm. For the ‘Edition’ robot, too, KUKA has implemented its latest KR C5 controller generation and appropriate software packages.