A wealth of add-on components allows you to implement customized manufacturing concepts that are compact, flexible and efficient.
Linear UnitsEnergy Supply SystemsKUKA linear units are implemented as an external robot axis, which means that no additional controller is needed. ...moreThe integrated energy supply system runs the supply tube closer to the robot body than with other systems, giving the robot complete freedom of movement and reducing cable wear to a minimum. ...morePositionersRobots, axis packages and positioners - with KUKA, you get everything you need for automation in a single package. ...more