KUKA Industrial Robots
KUKA Industrial Robots - Basic axes KUKA Industrial Robots - Basic axes
Downloads 
Contact 
KUKA Robot GroupProductsAnd MorePositionersBasic axes
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Linear Units
Positioners
Energy Supply Systems
Robot Systems
Solutions
Customer Services
Training
Sales

Basic axes

   
This positioner package comprises the external axis package with failsafe technology, and a modular base. The positioner can be combined with any KUKA robot. In addition to the robot and the KR C2 controller, only the motor and resolver cables of the necessary length are still required.
Variants
  • KPF1-MB1000
  • KPF1-MB2000
Technical data
Rated payloads                 1000 kg / 2000 kg
Further information
Brochure (PDF)
KPF1-MB1000 data sheet (PDF)
KPF1-MB2000 data sheet (PDF)