Basic axes

This positioner package comprises the external axis package with failsafe technology, and a modular base. The positioner can be combined with any KUKA robot. In addition to the robot and the KR C2 controller, only the motor and resolver cables of the necessary length are still required.
Variants
  • KPF1-MB1000
  • KPF1-MB2000
Technical data
Rated payloads                 1000 kg / 2000 kg
Further information
Brochure (PDF)
KPF1-MB1000 data sheet (PDF)
KPF1-MB2000 data sheet (PDF)

URL:
http://www.kuka-robotics.com/en/products/addons/positioner/1_axis/PA_Content_Grundachsen.htm
© KUKA Roboter GmbH
All rights reserved