| Small Robots |  |  | Low Payloads (6 kg to 16 kg) |
 |  |  |  |  |
| Whether it’s the speedy 4-axis SCARAs or the flexible 6-axis jointed-arm robots, these compact, space-saving robots from KUKA are among the fastest and most reliable robots in their class. ...more |
|  | | KUKA robots with low payloads are particularly suitable for small-scale activities such as component testing, assembly of small parts, or grinding, polishing and bonding. ...more |
|
 |  |  |  |  |
 | Medium Payloads (30 kg to 60 kg) |  |  | High Payloads (100 kg to 240 kg) |
 |  |  |  |  |
| Potential applications for medium payload robots range from simple handling tasks to complex operations such as measuring air currents in the wind tunnel or sewing leather seat covers. ...more |
|  | | KUKA robots from the high payload range are particularly sought after for spot welding, handling and loading/unloading tasks. Their long reach and great flexibility make them indispensable partners. ...more |
|
 |  |  |  |  |
 | Heavy Duty (360 kg to 1000 kg) |  |  | Special Models |
 |  |  |  |  |
| With payloads of up to 1000 kg, these robots can e.g. handle side panels in automotive body-in-white construction or, in the palletizing variant, carry out tasks in the beverage or building materials industries. ...more |
|  | | KUKA robots are available not just as standard models, but also, for specific requirements, as shelf-mounted, palletizing or press-to-press robots, as well as a version for foundry applications. ...more |
|
 |  |  |  |  |