KUKA Industrial Robots
KUKA Industrial Robots - Heavy Duty KUKA Industrial Robots - Heavy Duty
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsHeavy Duty
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
Heavy Duty (360 kg to 1000 kg)

   

With payloads of up to 1000 kg, these robots can e.g. handle side panels in automotive body-in-white construction or, in the palletizing variant, carry out tasks in the beverage or building materials industries.

KR 360-2
In the beverage industry, for example, the robot frees the employees from physically strenuous, monotonous activities, which were associated with a high risk of injury. ...more
KR 360 450-2 PA
Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 360 450-2 PA will meet your requirements, too. ...more
KR 360 L150-2 P
Due to their enormous range, our press-to-press robots are ideally suited to the loading and unloading of even large components in press lines. ...more
KR 500-2
The KR 500-2 features a significantly higher payload, a greatly enhanced work envelope and a considerable extension of the reference load center distances. ...more
KR 500 570-2 PA
With a payload of up to 570 kg, the KR 500 570-2 PA is the champion of the heavy-duty robots. ...more
KR 1000 titan
The KR 1000 titan is the strongest and biggest 6-axis robot available on the market. With a payload of up to 1000 kg, it is used primarily in the glass, foundry, building materials and automotive industries. ...more

Brochure

KUKA heavy duty robots (PDF)