KR 360-2

KR 360-2

   

In the beverage industry, for example, the robot frees the employees from physically strenuous, monotonous activities, which were associated with a high risk of injury.

Loads
Payload                        240/280/360 kg
Supplementary load      50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of variants        6
Repeatability                <±0,15 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor, ceiling

Foundry
Palletizer
KUKA Robot KR 360-2
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Heavy duty (360-1000 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Service applicationsOther applicationsForging plants
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/heavy/kr360_2/start.htm?wbc_purpose=Basic&WBCMODE=PresentationUnpublished
© KUKA Roboter GmbH
All rights reserved