KUKA Industrial Robots
KUKA Industrial Robots - KR 360 450-2 PA KUKA Industrial Robots - KR 360 450-2 PA
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsHeavy DutyKR 360 450-2 PA
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
KR 360 450-2 PA

   

Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 360 450-2 PA will meet your requirements, too.

Loads
Payload                        280/340/450 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of axes            6
Repeatability                <±0,15 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor

Basic model
Foundry
KUKA Robot KR 360 450-2 PA
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing