KR 500-2

KR 500-2

   

The KR 500-2 features a significantly higher payload, a greatly enhanced work envelope and a considerable extension of the reference load center distances. Moreover, the close-fitting or integrated energy supply system reduces the robot’s interference contours, allowing much better use of floor space.

Loads
Payload                        340/420/500 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of axes             6
Repeatability                <±0,15 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor, ceiling

Foundry
Palletizer
KUKA Robot KR 500-2
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Heavy duty (360-1000 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Service applicationsOther applicationsForging plants
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/heavy/kr500_2/start.htm
© KUKA Roboter GmbH
All rights reserved