KR 100 comp

KR 100 comp

   

Due to its versatility and flexibility, the KR 100 comp is at home in most of the manufacturing industries – both automotive sub suppliers and general industry.

Loads
Payload                        100 kg
Supplementary load       100 kg
Working envelope
Max. reach                   2400 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,15 mm
Weight                         1155 kg
Mounting positions         Floor
KUKA Robot KR 100 comp
Further information
Data sheet
Specification
CAD Daten
Solutions database
Solutions with robots in the area: High payloads (100-240 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Inserting, mountingService applicationsOther applications
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/high/kr100_comp/start.htm
© KUKA Roboter GmbH
All rights reserved