KUKA Industrial Robots
KUKA Industrial Robots - KR 120-2 P KUKA Industrial Robots - KR 120-2 P
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsHigh PayloadsKR 120-2 P
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 120-2 P (Series 2000)

   

Due to their enormous range, our press-to-press robots are ideally suited to the loading and unloading of even large components in press lines.

Loads
Payload                        120 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3500 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,2 mm
Weight                          1500 kg
Mounting positions          Floor
KUKA Robot KR 120-2 P (Serie 2000)
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Press-to-press robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsForming machine tools
Handling for other machines  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040