KR 150-2 (Series 2000)

KR 150-2 (Series 2000)

   

The KR 150-2 (Series 2000) is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts.

Loads
Payload                        150/130/110 kg
Supplementary load       100 kg
Working envelope
Max. reach                   2700/2900/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,12 mm
Weight                         1245/1255/1263 kg
Mounting positions         Floor, ceiling

Shelf-Mounted
Wall
Foundry
KUKA Robot KR 150-2 (Serie 2000)
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: High payloads (100-240 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsForging plantsCutting machine tools
Handling for other machinesMeasuring, testing and inspection 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/high/kr150_2_2000/start.htm
© KUKA Roboter GmbH
All rights reserved