KUKA Industrial Robots
KUKA Industrial Robots - KR 150-2 K (Series 2000) KUKA Industrial Robots - KR 150-2 K (Series 2000)
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsHigh PayloadsKR 150-2 K (Series 2000)
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 150-2 K (Series 2000)

   

KUKA shelf-mounted robots can be integrated into a machine in the role of a "top loader" and can thus carry out loading and unloading as well as complex finishing of the parts produced in the machine – all in a single operation.

Loads
Payload                        110/130/150 kg
Supplementary load      100 kg
Working envelope
Max. reach                   3500/3300/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,2 mm
Weight                         1465/1455/1445 kg
Mounting positions         Floor

Basic model
Foundry
KUKA Robot KR 150-2 K (Series 2000)
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingOther machining operations
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040