KR 16

KR 16

   

Due to its versatility and flexibility, the KR 16 is at home in most of the manufacturing industries – both automotive sub suppliers and non-automotive.

Loads
Payload                        16 kg
Supplementary load       10 kg

Working envelope
Max. reach                    1610 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm
Weight                         235 kg
Mounting positions        Floor, ceiling, wall

Shelf-Mounted Small
Foundry
Cleanroom
KUKA Robot KR 16
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Inserting, mountingService applicationsOther applications
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/low/kr16/start.htm
© KUKA Roboter GmbH
All rights reserved