|
There are low-payload applications in which the reach is a decisive factor. For such cases, KUKA offers you the L models KR 16 L6, with a reach of up to 1.9 m, and KR 30 L16 with a reach of up to 3.1 m.
| |
Payload 6 kg Supplementary load 10 kg |  |
| | Max. reach 1911 mm |  |
|
 |
|