KUKA Industrial Robots
KUKA Industrial Robots - KR 16 L6 KS KUKA Industrial Robots - KR 16 L6 KS
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsLow PayloadsKR 16 L6 KS
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 16 L6 KS

   

For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. This is a particular advantage for the loading and unloading of machines such as injection molders. The shorter lifting distances and longer reach due to the low base frame help to reduce cycle times in machine tending tasks.

Loads
Payload                        6 kg
Supplementary load       10 kg
Working envelope
Max. reach                  2101 mm
Other data and variants
Number of axes            6
Repeatability                <±0,10 mm
Weight                         245 kg
Mounting positions         Floor, shelf-mounted
KUKA Robot KR 16 L6 KS
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040