KR 6 ARC

KR 6 ARC

   

With the KR 6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its payload of 6 kg, it has sufficient reserves for mounting the welding equipment on the robot.

Loads
Payload                        6 kg
Supplementary load      10 kg
Working envelope
Max. reach                   1611 mm
Other data and variants
Number of axes            6 
Repeatability                ± 0,1 mm
Weight                         235 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Robot KR 6 ARC
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingLaser welding
Other welding processesSolderingPainting, surface treatment
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/low/kr6_arc/start.htm
© KUKA Roboter GmbH
All rights reserved