KUKA Industrial Robots
KUKA Industrial Robots - KR 10 scara R850 KUKA Industrial Robots - KR 10 scara R850
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSmall RobotsKR 10 scara R850
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
KR 10 scara R850

   

The fast KR 10 scara R850 has a reach of 850 mm with a payload of 10 kg and a high positioning accuracy of under 0.02 mm. This compact 4-axis robot combines short cycle times and high accuracy with the dependable and user-friendly KUKA PC-based controller.

Loads and z-stroke
Payload                        10 kg
z-stroke                       300 mm / 400 mm
Working envelope
Max. reach                   850 mm
Other data and variants
Number of axes            4
Repeatability                <±0,025 mm
Weight                         50 kg
Mounting positions         Floor
Controller                     KR C2sr
Speed                          max. 11 m/s
KUKA Robot KR 10 scara R850
Further information
Brochure
Data sheet
Specification

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
SolderingPainting, surface treatmentApplication of adhesives and sealants
Other coating operationsMachiningAssembly
FasteningPlastics processing machinesInserting, mounting
Service applicationsOther applicationsHandling for other machines
Measuring, testing and inspectionPalletizing