KUKA Industrial Robots
KUKA Industrial Robots - KR 3 SI KUKA Industrial Robots - KR 3 SI
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSmall RobotsKR 3 SI
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
KR 3 SI

   

A robot with a sensitive touch – the KR 3 SI (Safe Interaction) is an expert in the field of safe human-robot cooperation. With intelligent sensors, it allows safe interaction in the assembly area.

Loads
Payload                         3 kg
Supplementary load        -
Working envelope
Max. reach                    635 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,05 mm
Weight                          54 kg
Mounting Positions         Floor, ceiling

The KR 3 SI is available for the European market only.
KUKA Robot KR 3 SI
Further information
Data sheet
Specification
CAD files

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing