|
Fast, reliable and powerful 6-axis robot with a reach of 650 mm. This compact robot combines short cycle times and high accuracy with the dependable and user-friendly KUKA PC-based controller.
| | Payload 5 kg |  |
| | Max. reach 650 mm |  |
| Number of axes 6 Repeatability <±0,02 mm Weight 28 kg Mounting positions Floor, ceiling Controller KR C2sr Speed max. 8,2 m/s |  |
|
 |
|