KUKA Industrial Robots
KUKA Industrial Robots - KR 6 ARC KUKA Industrial Robots - KR 6 ARC
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsARC Welding RobotsKR 6 ARC
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
KR 6 ARC

   

With the KR 6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its payload of 6 kg, it has sufficient reserves for mounting the welding equipment on the robot.

Loads
Payload                        6 kg
Supplementary load      10 kg
Working envelope
Max. reach                   1611 mm
Other data and variants
Number of axes            6 
Repeatability                ± 0,1 mm
Weight                         235 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Robot KR 6 ARC
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingLaser welding
Other welding processesSolderingPainting, surface treatment
Service applicationsOther applicationsHandling for other machines
Palletizing