KUKA Industrial Robots
KUKA Industrial Robots - ATEX-compliant Robots KUKA Industrial Robots - ATEX-compliant Robots
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsATEX-compliant Robots
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
ATEX-compliant Robots

   

With its specially equipped EX robots, KUKA offers a custom-tailored solution for automation in potentially explosive environments.  The robots can be used for applications such as painting with water-based paints or the handling of hazardous goods (Zone 2).

KR 16 EX
The KR 16 EX complies with directive 94/9/EC (ATEX) and can be operated in potentially explosive atmospheres after evaluation of the (gas) explosion risk. The full functionality of a six-axis robot can ...more
KR 30 L16-3 EX
The KR 30 L16-3 EX complies with directive 94/9/EC (ATEX) and can be operated in potentially explosive atmospheres after evaluation of the (gas) explosion risk. The full functionality of a six-axis robot ...more