|
The KR 30 L16-3 EX complies with directive 94/9/EC (ATEX) and can be operated in potentially explosive atmospheres after evaluation of the (gas) explosion risk. The full functionality of a six-axis robot can then be used – be it for painting with water-based paints, for handling hazardous goods, or for applying sealant to vehicle underbodies.
| Payload 16 kg Supplementary load 45 kg |  |
| | Max. reach 3102 mm |  |
| Number of axes 6 Repeatability <±0,15 mm Weight 700 kg Mounting positions Floor, ceiling
The KR 30 L16-3 EX is a KR 30 L16-3 that has been developed specially for use in areas at risk of gas explosions (Group IIB, Category 3G and Temperature Class T3). |  |
|
 |
|