KUKA Industrial Robots
KUKA Industrial Robots - KR 16 L6 K-CR KUKA Industrial Robots - KR 16 L6 K-CR
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsCleanroom RobotsKR 16 L6 K-CR
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
KR 16 L6 K-CR

   

Due to its versatility and flexibility, the KR 16 is at home in almost every branch of industry. Now, in the form of the KR 16 L6 K-CR, it is also conquering the cleanroom.

Loads
Payload                        6 kg
Supplementary load       10 kg
Working envelope
Max. reach                   2101 mm
Other data and variants
Number of axes             6
Repeatability                 ±0,1 mm
Weight                          245 kg
Mounting positions          Floor, shelf-mounted
KUKA Robot KR 16 L6 K-CR
Further information
Brochure
Data sheet
Solutions database
Solutions with robots in the area: Cleanroom robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentLaser cuttingWaterjet cutting
MachiningAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsCutting machine toolsHandling for other machines
Measuring, testing and inspection