KR 210 L150-2 CR

KR 210 L150-2 CR

   

A masterful mover with a fist-shaped work envelope, the KR 210 L150-2 CR offers a space-saving and cost-effective standard solution for the cleanroom.

Loads
Payload                        150 kg
Supplementary load       100 kg
Working envelope
Max. reach                    3101 mm
Other data and variants
Number of axes            6
Repeatability                ±0,12 mm
Weight                         1285 kg
Mounting positions         Floor
KUKA Robot KR 210 L150-2 CR
Further information
Brochure
Data sheet
Solutions database
Solutions with robots in the area: Cleanroom robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentLaser cuttingWaterjet cutting
MachiningAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsCutting machine toolsHandling for other machines
Measuring, testing and inspection  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/special/clean_room_robots/kr210_l150_2_cr/start.htm
© KUKA Roboter GmbH
All rights reserved