|
A masterful mover with a fist-shaped work envelope, the KR 240 L180-2 CR offers a space-saving and cost-effective standard solution for the cleanroom.
| Payload 180 kg Supplementary load 100 kg |  |
| | Max. reach 3101 mm |  |
| Number of axes 6 Repeatability ±0,12 mm Weight 1285 kg Mounting positions Floor |  |
|
 |
|