KUKA Industrial Robots
KUKA Industrial Robots - KR 240 L180-2 CR KUKA Industrial Robots - KR 240 L180-2 CR
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsCleanroom RobotsKR 240 L180-2 CR
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
KR 240 L180-2 CR

   

A masterful mover with a fist-shaped work envelope, the KR 240 L180-2 CR offers a space-saving and cost-effective standard solution for the cleanroom.

Loads
Payload                        180 kg
Supplementary load       100 kg
Working envelope
Max. reach                    3101 mm
Other data and variants
Number of axes            6
Repeatability                ±0,12 mm
Weight                         1285 kg
Mounting positions         Floor
KUKA Robot KR 240 L180-2 CR
Further information
Brochure
Data sheet
Solutions database
Solutions with robots in the area: Cleanroom robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentLaser cuttingWaterjet cutting
MachiningAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsCutting machine toolsHandling for other machines
Measuring, testing and inspection