KUKA Industrial Robots
KUKA Industrial Robots - Foundry Robots KUKA Industrial Robots - Foundry Robots
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsFoundry Robots
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
Foundry Robots

   

When the heat is on, KUKA robots in the foundry version get the job done without even breaking a sweat. Far from it: for years they have been used successfully in a wide range of foundry, ceramics or glass industry applications, ensuring that tasks are carried out faster and more efficiently.

KR 16 F
KUKA robots have shown many times that they easily master the demanding combination of tasks in the glass industry. ...more
KR 16 KS-F
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 30-3 F
The use of KUKA robots is also firmly established in permanent mold casting. In the pouring process, control of the swivel actuator of the hot ladle can be made freely programmable through the sixth axis of the robot or an external axis. ...more
KR 30-3 KS-F
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 60-3 F
The highly practical, tried-and-tested equipment of KUKA robots is ideally adapted to the requirements of foundry applications. ...more
KR 60-3 KS-F
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 150-2 F (Series 2000)
The KR 150-2 F (Series 2000) is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more
KR 150-2 K-F (Series 2000)
In many steel mills, the KUKA foundry version today provides optimal protection against the heat which the robot is subjected to briefly when taking samples from the smelting furnace. ...more
KR 180-2 F (Series 2000)
The KR 180-2 (Series 2000) is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more
KR 180-2 K-F (Series 2000)
The highly practical, tried-and-tested equipment of KUKA robots is ideally adapted to the requirements of foundry applications. ...more

1 | 2 |

Brochure

KUKA robots for the foundry and forging industry. (PDF)