KUKA Industrial Robots
KUKA Industrial Robots - KR 150-2 F (Series 2000) KUKA Industrial Robots - KR 150-2 F (Series 2000)
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsFoundry RobotsKR 150-2 F (Series 2000)
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
KR 150-2 F (Series 2000)

   

The KR 150-2 F (Series 2000) is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts.

Loads
Payload                        150/130/110 kg
Supplementary load       100 kg
Working envelope
Max. reach                   2700/2900/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,15 mm
Weight                         1245/1255/1263 kg
Mounting positions         Floor, ceiling

Basic model
Shelf-Mounted
KUKA Robot KR 150-2 F (Series 2000)
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines