|
In many steel mills, the KUKA foundry version today provides optimal protection against the heat which the robot is subjected to briefly when taking samples from the smelting furnace.
|
- Payload 110/130/150 kg
Supplementary load 100 kg |  |
|
- Max. reach 3500/3300/3100 mm
|  |
|
- Number of axes 6
Repeatability <±0,2 mm Weight 1465/1455/1445 kg Mounting positions Floor
Basic model |  |
|
 |
|