|
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. This is a particular advantage for the loading and unloading of machines such as injection molders. The shorter lifting distances and longer reach due to the low base frame help to reduce cycle times in machine tending tasks.
| Payload 16 kg Supplementary load 30 kg |  |
| | Max. reach 1801 mm |  |
 | Weitere Daten und Ausführungen |  |  |
| Number of axes 6 Repeatability <±0,1 mm Weight 235 kg Mounting positions Floor
Basic model |  |
|
 |
|