KR 240-2 F (Series 2000)

KR 240-2 F (Series 2000)

   

The increased load-bearing capacity means that Series 2000 robots can carry heavier tools, e.g. guns or grippers. Alternatively, they can move larger loads. This allows new, more cost-effective manufacturing concepts.

Loads
Payload                        240/210/180 kg
Supplementary load      100 kg
Working envelope
Max. reach                   2700/2900/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,2 mm
Weight                          1267/1277/1285 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Roboter KR 240-2 F (Series 2000)
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/special/foundry_robots/kr240_2_f_2000/start.htm
© KUKA Roboter GmbH
All rights reserved