KUKA Industrial Robots
KUKA Industrial Robots - KR 30-3 KS-F KUKA Industrial Robots - KR 30-3 KS-F
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsFoundry RobotsKR 30-3 KS-F
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
KR 30-3 KS-F

   

For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. This is a particular advantage for the loading and unloading of machines such as injection molders. The shorter lifting distances and longer reach due to the low base frame help to reduce cycle times in machine tending tasks.

Loads
Payload                        30 kg
Supplementary load       35 kg
Working envelope
Max. reach                  2233 mm
Other data and variants
Number of axes             6
Repeatability                <±0,15 mm
Weight                         600 kg
Mounting positions        Floor, ceiling

Basic model
KUKA Robot KR 30 KS-F
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines