KR 30 jet

KR 30 jet

   

The KR 30 jet can be mounted both overhead and to the side. A wide range of gantry variants and a linear unit that is specially adapted to the individual production requirements ensure that the best automation system is employed for every production process.

Loads
Payload                        30 kg
Supplementary load       35 kg
Working envelope
Max. reach                   1670 mm
Other data and variants
Number of axes            6
Weight                         Dependent on travel
Mounting positions         Wall, ceiling
KUKA Robot KR 30 jet
Further information
Brochure
Data sheet (side installation)
Data sheet (upside-down installation)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsApplication of adhesives and sealants
Other coating operationsMachiningMachining
Other machining operationsAssemblyFastening
Plastics processing machinesService applicationsOther applications
Forging plantsForming machine toolsCutting machine tools
Handling for other machines  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/special/jet_robots/kr30_jet/start.htm
© KUKA Roboter GmbH
All rights reserved