|
The frost-proof palletizing robot. Ice-cream, pizza, fast-food, fish filets – the “Arctic” can handle any pallet, however frosty the load. At temperatures down to –30 °C, it still shoulders its full payload of 180 kg: without a protective shroud and without any heating – just as you’d expect from a technological pioneer like KUKA.
|
- Payload 180 kg
Supplementary load 50 kg |  |
|
- Max. reach 3200 mm
|  |
|
- Number of axes 4
Repeatability <±0,25 mm Weight 1240 kg Mounting positions Floor Protection class IP 65 Temperature range bis - 30 °C
Basic model |  |
|
 |
|