KUKA Industrial Robots
KUKA Industrial Robots - KR 240 270-2 PA KUKA Industrial Robots - KR 240 270-2 PA
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsPalletizing RobotsKR 240 270-2 PA
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
KR 240 270-2 PA (Series 2000)

   

Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 240 270-2 PA will meet your requirements, too.

Loads
Payload                        270/235/200 kg
Supplementary load      100 kg
Working envelope
Max. reach                   2700/2900/3100 mm
Other data and variants
Number of axes            6
Repeatability                <±0,12 mm
Weight                          1267/1277/1285 kg
Mounting positions         Floor
KUKA Robot KR 240 270-2 PA (Series 2000)
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing