KR 360 450-2 PA

KR 360 450-2 PA

   

Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 360 450-2 PA will meet your requirements, too.

Loads
Payload                        280/340/450 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of axes            6
Repeatability                <±0,15 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor

Basic model
Foundry
KUKA Robot KR 360 450-2 PA
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/special/palletizer_robots/kr360_450_2_pa/start.htm
© KUKA Roboter GmbH
All rights reserved