KR 10 scara R600

KR 10 scara R600

   

The fast KR 10 scara R600 has a reach of 600 mm with a payload of 10 kg and a high positioning accuracy of under 0.02 mm. This compact 4-axis robot combines short cycle times and high accuracy with the dependable and user-friendly KUKA PC-based controller.

Loads and z-stroke
Payload                        10 kg
z-stroke                        300 mm / 400 mm
Working envelope
Max. reach                   600 mm
Other data and variants
Number of axes            4
Repeatability                <±0,02 mm
Weight                         50 kg
Mounting positions         Floor
Controller                     KR C2sr
Speed                          max. 8,8 m/s
KUKA Robot KR 10 scara R600
Further information
Brochure
Data sheet
Specification

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
SolderingPainting, surface treatmentAssembly
FasteningPlastics processing machinesInserting, mounting
Service applicationsOther applicationsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/special/scara_robots/kr10_scara_r600/start.htm
© KUKA Roboter GmbH
All rights reserved