KUKA Industrial Robots
KUKA Industrial Robots - KR 5 scara R350 KUKA Industrial Robots - KR 5 scara R350
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsSCARA RobotsKR 5 scara R350
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
KR 5 scara R350

   

The KR 5 scara R350 has a reach of 350 mm with a payload of 5 kg and a high positioning accuracy of under 0.02 mm. The robot itself only has a footprint of approx. 150 x 150 mm. And it goes without saying that this diverse range of 4-axis and 6-axis KUKA robots can be freely combined within a single system – always with the benefits of using the same control platform.

Loads and z-stroke
Payload                        5 kg
z-stroke                       200 mm / 320 mm
Working envelope
Max. reach                   350 mm
Other data and variants
Number of axes             4
Repeatability                <±0,015 mm
Weight                         20 kg
Mounting positions         Floor
Controller                     KR C2sr
Speed                          max. 7,2 m/s
KUKA Robot KR 5 scara R350
Further information
Brochure
Data sheet
Specification

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
SolderingPainting, surface treatmentAssembly
FasteningPlastics processing machinesInserting, mounting
Service applicationsOther applicationsHandling for other machines
Measuring, testing and inspectionPalletizing