KR 5 scara R550

KR 5 scara R550

   

The KR 5 scara R550 has a reach of 550 mm with a payload of 5 kg and a high positioning accuracy of under 0.02 mm. The KUKA SCARAs combine the world’s fastest and best-selling SCARA manipulators with the world’s most dependable and best-selling PC-based robot controller.

Loads and z-stroke
Payload                        5 kg
z-stroke                        200 mm / 320 mm
Working envelope
Max. reach                   550 mm
Other data and variants
Number of axes             4
Repeatability                <±0,02 mm
Weight                         20 kg
Mounting positions         Floor
Controller                     KR C2sr
Speed                          max. 7,1 m/s
KUKA Robot KR 5 scara R550
Further information
Brochure
Data sheet
Specification

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
SolderingPainting, surface treatmentAssembly
FasteningPlastics processing machinesInserting, mounting
Service applicationsOther applicationsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/en/products/industrial_robots/special/scara_robots/kr5_scara_r550/start.htm
© KUKA Roboter GmbH
All rights reserved