KUKA Industrial Robots
KUKA Industrial Robots - KR 180-2 K (Series 2000) KUKA Industrial Robots - KR 180-2 K (Series 2000)
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsShelf-Mounted RobotsKR 180-2 K (Series 2000)
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
KR 180-2 K (Series 2000)

   

Being integrated into the machine itself means that the shelf-mounted robots can not only carry out rapid loading and unloading but also be used for example to spray parting agent on die-casting machines. The flexible six-axis robots provide hitherto unknown degrees of freedom.

Loads
Payload                        100/130/150/180 kg
Supplementary load       100 kg
Working envelope
Max. reach / mm          3700/3500/3300/3100
Other data and variants
Number of axes             6
Repeatability                 <±0,2 mm
Weight / kg                  1475/1465/1455/1445 
Mounting positions         Floor

Basic model
Foundry
KUKA Robot KR 180-2 K (Series 2000)
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingOther machining operations
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines