|
Many tasks which previously were the sole preserve of linear feed systems can now also be carried out by flexible KUKA shelf-mounted robots. For example, the robot can be integrated into an injection-molding machine, a die-casting machine or a machine tool.
| Payload 60/45/30 kg Supplementary load 35 kg |  |
| | Max. reach 2233/2430/2630 mm |  |
| Number of axes 6 Reapeatability <±0,2/<±0,25/<±0,25 mm
Weight 600/610/615 kg Mounting positions Floor, ceiling |  |
|
 |
|