KUKA Industrial Robots
KUKA Industrial Robots - KR 6 KS KUKA Industrial Robots - KR 6 KS
Downloads 
Contact 
KUKA Robot GroupProductsIndustrial RobotsSpecial ModelsShelf-Mounted RobotsKR 6 KS
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
KR 6 KS

   

For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. This is a particular advantage for the loading and unloading of machines such as injection molders. The shorter lifting distances and longer reach due to the low base frame help to reduce cycle times in machine tending tasks.

Loads
Payload                        6 kg
Supplementary load       10 kg
Working envelope
Max. reach                  1801 mm
Other data and variants
Number of axes           6
Repeatability               <±0,1 mm
Weight                        240 kg
Mounting positions       Floor

Basic model
KUKA Robot KR 6 KS
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines