KUKA robots have an infinite variety of potential uses. To allow these to be exploited to the full, KUKA also offers unique software tools.
APPLICATIONReady-made software packages for the most common robot applications simplify robot programming and reduce start-up times. ...morePLANNING (KUKA.Load)The "KUKA.Load" program is a tool for evaluating the load on a given KUKA robot or for selecting a suitable robot for a given load. ...moreSIMULATION (KUKA.Sim)The program KUKA.Sim allows you to simulate your planned application. This enables processes to be tested and, if required, optimized and validated before commissioning. ...moreCONTROLLER (KUKA.PLC)As well as controlling the robot, the KUKA PC-based controller can take over the control of your entire manufacturing cell – via an integrated KUKA.PLC. ...moreCOMMUNICATION (OPC-Server)OPC-Server is a software interface for external access to system and user variables from anywhere in the network, ensuring smooth data exchange at all times. ...moreCONTROL & OBSERVE (HMI Studio)HMI Studio provides components for quick and easy creation of complex production screens and cell visualization. ...moreKUKA Real-Time TechnologyKUKA's Real-Time Technology enables either Windows CE or VxWorks real-time operating systems to co-exist with Windows XP/2000 on the same machine. ...moreKUKA.Conveyor"KUKA.Conveyor" enables the robot to synchronize its program execution (movements, logic and I/O handling) with an externally controlled conveyor. ...moreSecurity UpdatesIn order to give you as our customer this security in your network architecture, you can obtain the latest updates from us for your KRC system. ...moreRemote ControlKUKA is the first manufacturer to have put on the market robots that can be accessed over the World Wide Web, and that can inform a service technician about their status at the touch of a key. ...more1 | 2 |