COMMUNICATION (OPC-Server)

OPC-Server is a software interface for external access to system and user variables from anywhere in the network, ensuring smooth data exchange at all times.
Performance features
  • Up to 10 clients at once
  • Minimum variable refresh rate: 200 ms
  • A security function prevents unauthorized access to the OPC
  • The assignment of user rights can be configured
  • The configuration file and user rights can be modified online without having to reboot the KR C
Fields of application
  • Visualization
  • Analysis
  • Optimization
Further information
Product brochure (PDF)
The KUKA OPC-Server connects production to the PC world

URL:
http://www.kuka.com/en/products/software/communication/start.htm
© KUKA Roboter GmbH
All rights reserved