CONTROLLER (KUKA.PLC)

As well as controlling the robot, the KUKA PC-based controller can take over the control of your entire manufacturing cell – via an integrated KUKA.PLC. You save on expensive hardware and are much more flexible than before.
Performance features
  • Intuitive operator control, standardization, reusability
  • Reduction of hardware
  • Increased reliability, functionality and performance of the control system
  • Connectivity extending from the periphery via MES (Manufacturing Execution System) up to ERP (Enterprise Resource Planning)
  • Reduced planning and engineering work, quicker start-up and thus reduced "total system costs"
  • One-stop shopping at KUKA (technology, commercial, support)
Fields of application
  • Cell control
  • Customized system solution
Further information
Product brochure (PDF)

URL:
http://www.kuka.com/en/products/software/controller/start.htm
© KUKA Roboter GmbH
All rights reserved