KUKA Industrial Robots
KUKA Industrial Robots - ConveyorTech KUKA Industrial Robots - ConveyorTech
Downloads 
Contact 
KUKA Robot GroupProductsSoftwareConveyorTech
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KUKA.Conveyor

   
"KUKA.Conveyor" enables the robot to synchronize its program execution (movements, logic and I/O handling) with an externally controlled conveyor. The robot can interact with two conveyors, each of them may have a linear or a circular form. The robot can follow only one conveyor at a time, but it can keep track of both conveyors. The counter is connected to the controller via CAN bus. For referencing and triggering, a synchronization switch, e.g. a light barrier, is necessary.
Range of application
  • to do all kinds of processing work on pieces on a running conveyor,
  • to transfer work pieces from one to another,
  • to remove work pieces from a for further local processing,
  • to position work pieces on a running after local processing,
  • etc.
KUKA.Conveyor