KUKA Industrial Robots
KUKA Industrial Robots - KUKA.Sim Pro KUKA Industrial Robots - KUKA.Sim Pro
Downloads 
Contact 
KUKA Robot GroupProductsSoftwareKUKA.SimKUKA.Sim Pro
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KUKA.Sim Pro

   
KUKA.Sim Pro was developed for the offline programming of KUKA robots. The product is connected in real time to KUKA.OfficeLite, the virtual KUKA controller, thus allowing cycle time analyses and the generation of robot programs. KUKA.Sim Pro is the improved successor to KR Sim.
Modulation
  • Use the build-in tools to load CAD data from other systems into KUKA.Sim Pro or build your own models using the CAD tools in the system.
  • KUKA.Sim Pro allows to build grippers, welding guns and other kinematical structures.
  • Use the components from our exhaustive library included with the KUKA.Sim Pro or download models from the Internet. KUKA is also offering web space for those customers who want to share their models to other customers.
  • Most components from the eCatalogue are parametric in design. Load e.g. a fence and change the height and width to the height and width you require. This parametric approach design avoids CAD remodeling and saves you a lot of time.
  • Drag the components from the eCatalogue to the robot cell and snap the component to the power-snap points of other components.
Simulation
  • Are all points of your robot path in reach of your selected robot? Use this feature together with the collision detection features to make "good" robot programs and cell layouts.
  • Build robot motion sequences and make your simulated robot move. Use this feature to show program sequences and conceptual ideas. The cycle times and robot trajectories are not accurate however, for this purpose use the real-time connection with KUKA.OfficeLite.
  • Use this feature to check your simulations for collisions and near misses.
  • KUKA.Sim Pro allows to simulate grippers, servo welding guns and other kinematical structures.
  • Push-pull conveyors and continuous speed conveyors can be simulated in KUKA.Sim Pro.
Communication
  • Once you made your simulations, send them to your customer who can load them into KUKA.Sim Viewer. The files are small in size and compressed. Therefore, they can be sent by E-mail.

 

Offline Programming
  • Write your robot programs directly in KRL on KUKA.OfficeLite, the KUKA virtual controller and avoid so the use of postprocessors. In addition, programs made in the field can be loaded one-to-one into KUKA.OfficeLite, so that you can "review" programs made by your robot programmers.
  • KUKA.Sim Pro comes with KUKA.OfficeLite, the virtual controller of the KUKA KR C controller. This program is one to one unique to the software running on your real robot. The cycle times for the real robot motions are predicted very accurately by this virtual controller.

 

 

 

KUKA.Sim Pro