PLANNING (KUKA.Load)

The "KUKA.Load" program is a tool for evaluating the load on a given KUKA robot or for selecting a suitable robot for a given load. This load can be made up of a number of elements.
System requirements
  • PC with Pentium CPU (min. 166 MHz), Win 9x, Win 2000, Win NT4, Win XP.
  • Screen with a resolution of min. 800 x 600 pixels.
Further information
Program KUKA.Load
Operating Instructions (PDF)

URL:
http://www.kuka.com/en/products/software/planning/start.htm
© KUKA Roboter GmbH
All rights reserved