Wash-Down-Robot

The KUKA Wash Down Robot is superbly equipped for operation in compliance with strict hygiene requirements – and that includes all of the necessary components such as the controller and the electrical system. It is based on the standard KUKA robot, with its proven track-record in industry spanning several decades, and its integrated Windows-based PC controller. For complex processing steps, it can optionally be equipped with integrated sensors and measuring systems and a complete system controller.
Performance features
  • High repeatability and precision in continuous operation
  • Higher processing speed than any semi-automated or manual process
  • Greater output per hour with consistent quality
  • Higher quality compared with traditional methods
  • Optimal adaptation to changing production processes and seasonal variations
  • Reduced workload for employees and lower risk of injuries
  • Complex processing tasks are possible through the use of integrated sensors and measuring systems
  • Robots are available in a large variety of different sizes for a wide range of applications
Further information
Product brochure (PDF)
Wash-Down-Robot

URL:
http://www.kuka.com/en/products/systems/wash_down/start.htm
© KUKA Roboter GmbH
All rights reserved